How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | T: | 0.75 |
| J: | 3.25 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| O*: | 1.94 in | A: | 2.82 |
| G: | 1 | N: | 4 |
| B: | 3.8 | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | D: | 1.72 |
| K: | 1.63 in | BD: | 5.88 |
| LQ: | 3.46 in | I: | 2.61 in |
| TAP Depth: | 0.5 in | O: | 2.16 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/16 X 1.88 | Assembly: | UF-2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.871 | Series Code: | OE |
| Output Torque Rating (in-lb): | 210 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

