How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | I: | 2.61 in |
| BF: | 0.41 | T: | 0.75 |
| O*: | 1.94 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| A: | 2.82 | LQ: | 3.46 in |
| G: | 1 | B: | 3.8 |
| AK: | 4.5 | C: | 4.66 in |
| F: | 2 | N: | 4 |
| TAP Depth: | 0.5 in | D: | 1.72 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series | Output Key: | 3/16 X 1.88 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-2 | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.121 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 183 in/lbs |

