How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | T: | 0.75 |
| B: | 3.8 | A: | 2.82 |
| BF: | 0.41 | O: | 2.16 in |
| LQ: | 3.46 in | K: | 1.63 in |
| I: | 2.61 in | AJ: | 5.88 |
| D: | 1.72 | G: | 1 |
| F: | 2 | AK: | 4.5 |
| Center Distance (in): | 1.333 in | J: | 3.25 in |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.88 | Input RPM: | 1,750 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.333 |
| Assembly: | UF-3 | Input HP @ 1750 RPM: | 1.06 |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

