How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | LQ: | 3.46 in |
| J: | 3.25 in | A: | 2.82 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| AK: | 3 | AJ: | 3.75 |
| BE: | 0.38 in | T: | 0.75 |
| B: | 3.8 | G: | 1 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| F: | 2 | BF: | 0.28 |
| BD: | 3.88 | K: | 1.63 in |
| D: | 1.72 | O: | 2.16 in |
| N: | 4 |
Technical Specifications
| Motor Frame Size: | 48 | Series Code: | OE |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.750 in |
| Input Keyway (C Face): | 1/8 x 1/16 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Input Bore (C Face): | 0.5 |
| Ratio Range: | 100:1 To 250:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.084 |
| Ratio: | 100:1 | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Assembly: | UF-3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.88 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

