How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| D: | 1.72 | K: | 1.63 in |
| G: | 1 | AK: | 3 |
| LQ: | 3.46 in | B: | 3.8 |
| N: | 4 | BE: | 0.38 in |
| J: | 3.25 in | BF: | 0.28 |
| F: | 2 | Center Distance (in): | 1.333 in |
| C: | 4.66 in | BD: | 3.88 |
| O: | 2.16 in | I: | 2.61 in |
| T: | 0.75 |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Gear Type: | Worm | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.375 | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Assembly: | UF-3 |
| Series: | OE Series | Motor Frame Size: | 48 |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.5 |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

