How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | F: | 2 |
| I: | 2.61 in | N: | 4 |
| AJ: | 3.75 | C: | 4.66 in |
| BE: | 0.38 in | J: | 3.25 in |
| O: | 2.16 in | A: | 2.82 |
| K: | 1.63 in | G: | 1 |
| D: | 1.72 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| BF: | 0.28 | TAP Depth: | 0.5 in |
| LQ: | 3.46 in | AK: | 3 |
| BD: | 3.88 |
Technical Specifications
| Ratio Range: | 25:1 | Output Diameter (in): | 0.750 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.375 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 48 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Center Distance (in): | 1.333 |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Series: | OE Series | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.5 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/8 x 1/16 | Assembly: | UF-3 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.88 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

