How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | I: | 2.61 in |
| BE: | 0.38 in | O: | 2.16 in |
| J: | 3.25 in | BD: | 3.88 |
| D: | 1.72 | A: | 2.82 |
| TAP Depth: | 0.5 in | T: | 0.75 |
| C: | 4.66 in | H-Tap size: | 5/16 - 18 in |
| B: | 3.8 | G: | 1 |
| AJ: | 3.75 | BF: | 0.28 |
| AK: | 3 | Center Distance (in): | 1.333 in |
| F: | 2 | LQ: | 3.46 in |
| N: | 4 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Product Line: | OE Series | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 0.750 in |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Series: | OE Series |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 0.375 |
| Series Code: | OE | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | UF-3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/8 x 1/16 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.88 | Center Distance (in): | 1.333 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

