How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | LQ: | 3.46 in |
| BF: | 0.28 | O: | 2.16 in |
| G: | 1 | D: | 1.72 |
| N: | 4 | B: | 3.8 |
| I: | 2.61 in | J: | 3.25 in |
| Center Distance (in): | 1.333 in | F: | 2 |
| AK: | 3 | T: | 0.75 |
| A: | 2.82 | BD: | 3.88 |
| AJ: | 3.75 | BE: | 0.38 in |
| C: | 4.66 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series |
| Series: | OE Series | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Assembly: | UF-3 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.5 | Output Shaft Direction: | 3 |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Input Keyway (C Face): | 1/8 x 1/16 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.328 |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 48 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

