How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | F: | 2 |
| BF: | 0.28 | AK: | 3 |
| C: | 4.66 in | Center Distance (in): | 1.333 in |
| G: | 1 | BE: | 0.38 in |
| O: | 2.16 in | B: | 3.8 |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | A: | 2.82 |
| LQ: | 3.46 in | TAP Depth: | 0.5 in |
| D: | 1.72 | BD: | 3.88 |
| I: | 2.61 in | AJ: | 3.75 |
| N: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Assembly: | UF-3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 1/8 x 1/16 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Series: | OE Series | Motor Frame Size: | 48 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.88 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.328 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

