How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | AK: | 3 |
| T: | 0.75 | BF: | 0.28 |
| O: | 2.16 in | K: | 1.63 in |
| BE: | 0.38 in | N: | 4 |
| LQ: | 3.46 in | D: | 1.72 |
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| AJ: | 3.75 | BD: | 3.88 |
| H-Tap size: | 5/16 - 18 in | F: | 2 |
| J: | 3.25 in | A: | 2.82 |
| G: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.5 | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Assembly: | UF-3 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.26 | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OE Series | Input Keyway (C Face): | 1/8 x 1/16 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.88 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 48 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

