How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | J: | 3.25 in |
| BE: | 0.38 in | D: | 1.72 |
| A: | 2.82 | AK: | 3 |
| N: | 4 | LQ: | 3.46 in |
| Center Distance (in): | 1.333 in | G: | 1 |
| O: | 2.16 in | B: | 3.8 |
| F: | 2 | K: | 1.63 in |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 3.75 | T: | 0.75 |
| BF: | 0.28 | BD: | 3.88 |
| C: | 4.66 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Assembly: | UF-3 |
| Motor Frame Size: | 48 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.333 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.88 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/8 x 1/16 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.26 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

