How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | AK: | 3 |
| O: | 2.16 in | D: | 1.72 |
| A: | 2.82 | Center Distance (in): | 1.333 in |
| LQ: | 3.46 in | G: | 1 |
| I: | 2.61 in | BE: | 0.38 in |
| BD: | 3.88 | BF: | 0.28 |
| J: | 3.25 in | C: | 4.66 in |
| AJ: | 3.75 | N: | 4 |
| B: | 3.8 | TAP Depth: | 0.5 in |
| F: | 2 | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Input Bore (C Face): | 0.5 |
| Output Diameter (in): | 0.750 in | Output RPM: | 35 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Series: | OE Series | Gear Type: | Worm |
| Output Key: | 3/16 X 1.88 | Center Distance (in): | 1.333 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| Assembly: | UF-3 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/8 x 1/16 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.211 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

