How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | BD: | 3.88 |
| LQ: | 3.46 in | K: | 1.63 in |
| J: | 3.25 in | N: | 4 |
| BE: | 0.38 in | AK: | 3 |
| A: | 2.82 | H-Tap size: | 5/16 - 18 in |
| D: | 1.72 | T: | 0.75 |
| BF: | 0.28 | C: | 4.66 in |
| AJ: | 3.75 | F: | 2 |
| TAP Depth: | 0.5 in | G: | 1 |
| B: | 3.8 | O: | 2.16 in |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Center Distance (in): | 1.333 | Series: | OE Series |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 0.211 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.88 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Assembly: | UF-3 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.5 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 1/8 x 1/16 | Motor Frame Size: | 48 |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

