How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | K: | 1.63 in |
| TAP Depth: | 0.5 in | J: | 3.25 in |
| A: | 2.82 | AK: | 3 |
| N: | 4 | AJ: | 3.75 |
| BE: | 0.38 in | BF: | 0.28 |
| B: | 3.8 | Center Distance (in): | 1.333 in |
| LQ: | 3.46 in | C: | 4.66 in |
| I: | 2.61 in | T: | 0.75 |
| G: | 1 | F: | 2 |
| BD: | 3.88 | H-Tap size: | 5/16 - 18 in |
| D: | 1.72 |
Technical Specifications
| Product Line: | OE Series | Ratio: | 60:1 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.5 |
| Ratio Range: | 60:1 | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/8 x 1/16 |
| Assembly: | UF-3 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.181 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.88 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

