How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | LQ: | 3.46 in |
| T: | 0.75 | C: | 4.66 in |
| Center Distance (in): | 1.333 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.82 | K: | 1.63 in |
| BF: | 0.28 | AJ: | 3.75 |
| F: | 2 | B: | 3.8 |
| BD: | 3.88 | D: | 1.72 |
| G: | 1 | BE: | 0.38 in |
| I: | 2.61 in | N: | 4 |
| O: | 2.16 in | J: | 3.25 in |
| AK: | 3 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.88 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.181 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.333 | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 1/8 x 1/16 | Ratio: | 60:1 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Series Code: | OE | Input Bore (C Face): | 0.5 |
| Assembly: | UF-3 | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 48 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

