How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | BD: | 3.88 |
| AK: | 3 | N: | 4 |
| LQ: | 3.46 in | K: | 1.63 in |
| BF: | 0.28 | Center Distance (in): | 1.333 in |
| D: | 1.72 | BE: | 0.38 in |
| C: | 4.66 in | AJ: | 3.75 |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in | O: | 2.16 in |
| B: | 3.8 | A: | 2.82 |
| J: | 3.25 in | I: | 2.61 in |
| F: | 2 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.2 |
| Assembly: | UF-3 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 1.333 | Product Line: | OE Series |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.88 | Series Code: | OE |
| Input Bore (C Face): | 0.5 | Input HP @ 1750 RPM: | 0.181 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 48 |
| Output Diameter (in): | 0.750 in | Series: | OE Series |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

