How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 3.8 |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| BF: | 0.41 | AJ: | 5.88 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.16 in | AK: | 4.5 |
| I: | 2.61 in | BE: | 0.38 in |
| LQ: | 3.46 in | F: | 2 |
| T: | 0.75 | D: | 1.72 |
| N: | 4 | G: | 1 |
| J: | 3.25 in | Center Distance (in): | 1.333 in |
| A: | 2.82 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.733 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Output Key: | 3/16 X 1.88 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

