How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 0.75 |
| A: | 2.82 | B: | 3.8 |
| G: | 1 | N: | 4 |
| AJ: | 5.88 | AK: | 4.5 |
| O: | 2.16 in | D: | 1.72 |
| BF: | 0.41 | K: | 1.63 in |
| Center Distance (in): | 1.333 in | H-Tap size: | 5/16 - 18 in |
| I: | 2.61 in | J: | 3.25 in |
| BE: | 0.38 in | C: | 4.66 in |
| LQ: | 3.46 in | F: | 2 |
| TAP Depth: | 0.5 in |
Technical Specifications
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.084 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.88 | Assembly: | UF-3 |
| Ratio Range: | 100:1 To 250:1 | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

