How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | K: | 1.63 in |
| B: | 3.8 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | F: | 2 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 2.61 in |
| G: | 1 | C: | 4.66 in |
| BD: | 5.88 | T: | 0.75 |
| LQ: | 3.46 in | D: | 1.72 |
| J: | 3.25 in | A: | 2.82 |
| N: | 4 | TAP Depth: | 0.5 in |
| O: | 2.16 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Ratio Range: | 20:1 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 0.437 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Product Line: | OE Series | Output Key: | 3/16 X 1.88 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

