How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | A: | 2.82 |
| O: | 2.16 in | TAP Depth: | 0.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| K: | 1.63 in | N: | 4 |
| AJ: | 5.88 | G: | 1 |
| BD: | 5.88 | AK: | 4.5 |
| B: | 3.8 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | F: | 2 |
| LQ: | 3.46 in | J: | 3.25 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| T: | 0.75 |
Technical Specifications
| Center Distance (in): | 1.333 | Motor Frame Size: | 56 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.437 |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | UF-3 |
| Output Key: | 3/16 X 1.88 | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

