How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | B: | 3.8 |
| D: | 1.72 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | A: | 2.82 |
| O: | 2.16 in | I: | 2.61 in |
| K: | 1.63 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 0.75 |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| LQ: | 3.46 in | TAP Depth: | 0.5 in |
| C: | 4.66 in | J: | 3.25 in |
| G: | 1 | BE: | 0.38 in |
| N: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Motor Frame Size: | 56 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.437 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Output Key: | 3/16 X 1.88 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

