How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 0.75 |
| J: | 3.25 in | A: | 2.82 |
| I: | 2.61 in | K: | 1.63 in |
| F: | 2 | AK: | 4.5 |
| G: | 1 | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.16 in | D: | 1.72 |
| B: | 3.8 | AJ: | 5.88 |
| LQ: | 3.46 in | BD: | 5.88 |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| N: | 4 |
Technical Specifications
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.88 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.750 in |
| Assembly: | UF-3 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 0.328 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

