How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | BF: | 0.41 |
| C: | 4.66 in | N: | 4 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| I: | 2.61 in | O: | 2.16 in |
| B: | 3.8 | LQ: | 3.46 in |
| J: | 3.25 in | BD: | 5.88 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1 |
| T: | 0.75 | A: | 2.82 |
| F: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Ratio: | 40:1 |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Center Distance (in): | 1.333 | Output Shaft Assembly Code: | 3 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.26 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 43.8 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Assembly: | UF-3 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.88 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

