How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | C: | 4.66 in |
| G: | 1 | TAP Depth: | 0.5 in |
| O: | 2.16 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in | Center Distance (in): | 1.333 in |
| N: | 4 | BE: | 0.38 in |
| BD: | 5.88 | D: | 1.72 |
| K: | 1.63 in | T: | 0.75 |
| A: | 2.82 | AK: | 4.5 |
| LQ: | 3.46 in | BF: | 0.41 |
| I: | 2.61 in | AJ: | 5.88 |
| F: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 3 |
| Ratio Range: | 80:1 | Output Key: | 3/16 X 1.88 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Series: | OE Series |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.121 |
| Input RPM: | 1,750 | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 183 in/lbs |

