How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| BF: | 0.41 | G: | 1 |
| LQ: | 3.46 in | D: | 1.72 |
| J: | 3.25 in | AK: | 4.5 |
| N: | 4 | TAP Depth: | 0.5 in |
| I: | 2.61 in | K: | 1.63 in |
| O: | 2.16 in | A: | 2.82 |
| F: | 2 | B: | 3.8 |
| BE: | 0.38 in | C: | 4.66 in |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.121 |
| Output Key: | 3/16 X 1.88 | Series: | OE Series |
| Assembly: | UF-3 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Motor Frame Size: | 56 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 183 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

