How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | Center Distance (in): | 1.333 in |
| A: | 2.82 | H-Tap size: | 5/16 - 18 in |
| LQ: | 3.46 in | D: | 1.72 |
| N: | 4 | K: | 1.63 in |
| AK: | 4.5 | B: | 3.8 |
| C: | 4.66 in | G: | 1 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | T: | 0.75 |
| J: | 3.25 in | TAP Depth: | 0.5 in |
| F: | 2 | AJ: | 5.88 |
| I: | 2.61 in |
Technical Specifications
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Assembly: | UF-3 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.121 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 0.625 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 183 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

