How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.333 in | BD: | 3.88 |
| A: | 2.82 | J: | 3.25 in |
| G: | 1 | N: | 4 |
| T: | 0.75 | C: | 4.66 in |
| O: | 2.16 in | K: | 1.63 in |
| U: | 0.5 in | AK: | 3 |
| B: | 3.8 | L: | 3.82 in |
| H-Tap size: | 5/16 - 18 in | LM: | 5.63 |
| D: | 1.72 | BF: | 0.28 |
| F: | 2 | I: | 2.61 in |
| AJ: | 3.75 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Assembly: | UFC-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Series: | OE Series |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.733 |
| Output Key: | 3/16 X 1.88 | Service Factor: | 1 |
| Motor Frame Size: | 48 | Ratio: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

