How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | AJ: | 3.75 |
| BE: | 0.38 in | BF: | 0.28 |
| F: | 2 | N: | 4 |
| D: | 1.72 | TAP Depth: | 0.5 in |
| A: | 2.82 | U: | 0.5 in |
| LM: | 5.63 | K: | 1.63 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| BD: | 3.88 | I: | 2.61 in |
| L: | 3.82 in | T: | 0.75 |
| AK: | 3 | G: | 1 |
| O: | 2.16 in |
Technical Specifications
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 48 | Output Key: | 3/16 X 1.88 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Product Line: | OE Series |
| Assembly: | UFC-1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.733 | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

