How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | K: | 1.63 in |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| BF: | 0.28 | G: | 1 |
| O: | 2.16 in | AJ: | 3.75 |
| B: | 3.8 | A: | 2.82 |
| L: | 3.82 in | D: | 1.72 |
| T: | 0.75 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | J: | 3.25 in |
| N: | 4 | AK: | 3 |
| BE: | 0.38 in | LM: | 5.63 |
| BD: | 3.88 | H-Tap size: | 5/16 - 18 in |
| F: | 2 |
Technical Specifications
| Output Key: | 3/16 X 1.88 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.5 in |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Product Line: | OE Series | Service Factor: | 1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 100:1 To 250:1 |
| Input RPM: | 1,750 | Assembly: | UFC-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.084 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 48 | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Series: | OE Series |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

