How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in | BF: | 0.28 |
| K: | 1.63 in | I: | 2.61 in |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| U: | 0.5 in | B: | 3.8 |
| F: | 2 | TAP Depth: | 0.5 in |
| D: | 1.72 | AK: | 3 |
| A: | 2.82 | BE: | 0.38 in |
| AJ: | 3.75 | LM: | 5.63 |
| G: | 1 | T: | 0.75 |
| O: | 2.16 in | BD: | 3.88 |
| N: | 4 |
Technical Specifications
| Service Factor: | 1 | Assembly: | UFC-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Ratio Range: | 100:1 To 250:1 | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.5 in | Output Key: | 3/16 X 1.88 |
| Motor Frame Size: | 48 | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.084 |
| Series: | OE Series | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

