How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | AK: | 3 |
| B: | 3.8 | L: | 3.82 in |
| C: | 4.66 in | I: | 2.61 in |
| AJ: | 3.75 | K: | 1.63 in |
| N: | 4 | BD: | 3.88 |
| BE: | 0.38 in | U: | 0.5 in |
| G: | 1 | F: | 2 |
| TAP Depth: | 0.5 in | LM: | 5.63 |
| O: | 2.16 in | A: | 2.82 |
| BF: | 0.28 | J: | 3.25 in |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.5 in | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | UFC-1 | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.437 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.88 |
| Motor Frame Size: | 48 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Series: | OE Series | Product Line: | OE Series |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

