How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | LM: | 5.63 |
| L: | 3.82 in | U: | 0.5 in |
| AJ: | 3.75 | C: | 4.66 in |
| F: | 2 | O: | 2.16 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.82 |
| J: | 3.25 in | BE: | 0.38 in |
| TAP Depth: | 0.5 in | B: | 3.8 |
| K: | 1.63 in | D: | 1.72 |
| AK: | 3 | BD: | 3.88 |
| G: | 1 | I: | 2.61 in |
| N: | 4 | Center Distance (in): | 1.333 in |
| T: | 0.75 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Product Line: | OE Series |
| Ratio Range: | 20:1 | Motor Frame Size: | 48 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.437 |
| Input Keyway: | 1/8 X 1.44 in | Gear Type: | Worm |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Assembly: | UFC-1 |
| Output Key: | 3/16 X 1.88 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

