How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | B: | 3.8 |
| LM: | 5.63 | Center Distance (in): | 1.333 in |
| BD: | 3.88 | BE: | 0.38 in |
| F: | 2 | U: | 0.5 in |
| N: | 4 | T: | 0.75 |
| AJ: | 3.75 | G: | 1 |
| BF: | 0.28 | A: | 2.82 |
| C: | 4.66 in | K: | 1.63 in |
| O: | 2.16 in | J: | 3.25 in |
| L: | 3.82 in | H-Tap size: | 5/16 - 18 in |
| AK: | 3 | TAP Depth: | 0.5 in |
| D: | 1.72 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 1.333 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | UFC-1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Line: | OE Series |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.88 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.437 | Series Code: | OE |
| Input Diameter (in): | 0.5 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 48 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

