How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | J: | 3.25 in |
| B: | 3.8 | AJ: | 5.88 |
| T: | 0.75 | F: | 2 |
| BE: | 0.38 in | G: | 1 |
| BF: | 0.41 | U: | 0.5 in |
| BD: | 5.88 | D: | 1.72 |
| H-Tap size: | 5/16 - 18 in | C: | 4.66 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| A: | 2.82 | TAP Depth: | 0.5 in |
| L: | 3.82 in | K: | 1.63 in |
| N: | 4 | AK: | 4.5 |
| LM: | 6.07 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.5 in | Product Line: | OE Series |
| Ratio Range: | 10:1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Motor Frame Size: | 56 | Output Key: | 3/16 X 1.88 |
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Input HP @ 1750 RPM: | 0.733 | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

