How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | L: | 3.82 in |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| O: | 2.16 in | AK: | 4.5 |
| B: | 3.8 | LM: | 6.07 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| BF: | 0.41 | T: | 0.75 |
| K: | 1.63 in | BD: | 5.88 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.82 | G: | 1 |
| I: | 2.61 in | N: | 4 |
| AJ: | 5.88 | C: | 4.66 in |
| F: | 2 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Motor Frame Size: | 56 |
| Ratio: | 15:1 | Input Diameter (in): | 0.5 in |
| Assembly: | UFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.333 |
| Output RPM: | 117 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.551 |
| Input Keyway: | 1/8 X 1.44 in | Series: | OE Series |
| Product Line: | OE Series | Output Key: | 3/16 X 1.88 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

