How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.82 |
| AJ: | 5.88 | U: | 0.5 in |
| J: | 3.25 in | BD: | 5.88 |
| C: | 4.66 in | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | O: | 2.16 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2 | N: | 4 |
| B: | 3.8 | I: | 2.61 in |
| G: | 1 | TAP Depth: | 0.5 in |
| T: | 0.75 | D: | 1.72 |
| L: | 3.82 in |
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.88 |
| Input HP @ 1750 RPM: | 0.551 | Series Code: | OE |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Assembly: | UFC-1 | Output Diameter (in): | 0.750 in |
| Input Keyway: | 1/8 X 1.44 in | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

