How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1 |
| N: | 4 | Center Distance (in): | 1.333 in |
| BD: | 5.88 | O: | 2.16 in |
| K: | 1.63 in | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.5 in |
| A: | 2.82 | I: | 2.61 in |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| B: | 3.8 | H-Tap size: | 5/16 - 18 in |
| F: | 2 | LM: | 6.07 |
| L: | 3.82 in | J: | 3.25 in |
| BF: | 0.41 | D: | 1.72 |
| T: | 0.75 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.328 | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.88 | Input Diameter (in): | 0.5 in |
| Ratio: | 30:1 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

