How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | U: | 0.5 in |
| A: | 2.82 | J: | 3.25 in |
| G: | 1 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | LM: | 6.07 |
| L: | 3.82 in | I: | 2.61 in |
| B: | 3.8 | F: | 2 |
| K: | 1.63 in | D: | 1.72 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| T: | 0.75 | AK: | 4.5 |
| BD: | 5.88 | TAP Depth: | 0.5 in |
| N: | 4 | AJ: | 5.88 |
| O: | 2.16 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Assembly: | UFC-1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Ratio: | 30:1 |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.328 |
| Series: | OE Series | Series Code: | OE |
| Output Key: | 3/16 X 1.88 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

