How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | BE: | 0.38 in |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| B: | 3.8 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | C: | 4.66 in |
| F: | 2 | U: | 0.5 in |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| A: | 2.82 | J: | 3.25 in |
| LM: | 6.07 | G: | 1 |
| AK: | 4.5 | I: | 2.61 in |
| D: | 1.72 | K: | 1.63 in |
| BD: | 5.88 | O: | 2.16 in |
| BF: | 0.41 |
Technical Specifications
| Series: | OE Series | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.88 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Ratio Range: | 40:1 | Product Line: | OE Series |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-1 | Input HP @ 1750 RPM: | 0.26 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

