How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | BF: | 0.41 |
| A: | 2.82 | L: | 3.82 in |
| BE: | 0.38 in | G: | 1 |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| T: | 0.75 | K: | 1.63 in |
| LM: | 6.07 | J: | 3.25 in |
| I: | 2.61 in | N: | 4 |
| AK: | 4.5 | U: | 0.5 in |
| B: | 3.8 | C: | 4.66 in |
| D: | 1.72 | H-Tap size: | 5/16 - 18 in |
| F: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.88 | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.06 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-1 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Series: | OE Series |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

