How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | AJ: | 5.88 |
| F: | 2 | G: | 1 |
| J: | 3.25 in | O: | 2.16 in |
| AK: | 4.5 | T: | 0.75 |
| B: | 3.8 | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | I: | 2.61 in |
| BD: | 5.88 | D: | 1.72 |
| Center Distance (in): | 1.333 in | N: | 4 |
| TAP Depth: | 0.5 in | K: | 1.63 in |
| U: | 0.5 in | BF: | 0.41 |
| A: | 2.82 | L: | 3.82 in |
| LM: | 6.07 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.88 | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | UFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 0.181 |
| Output Diameter (in): | 0.750 in | Series: | OE Series |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

