How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | U: | 0.5 in |
| D: | 1.72 | T: | 0.75 |
| I: | 2.61 in | N: | 4 |
| J: | 3.25 in | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 6.07 |
| B: | 3.8 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| Center Distance (in): | 1.333 in | A: | 2.82 |
| BF: | 0.41 | C: | 4.66 in |
| F: | 2 | K: | 1.63 in |
| G: | 1 | L: | 3.82 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 0.750 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 0.871 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Product Line: | OE Series | Output Key: | 3/16 X 1.88 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 210 in/lbs |

