How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | BE: | 0.38 in |
| BD: | 5.88 | K: | 1.63 in |
| U: | 0.5 in | Center Distance (in): | 1.333 in |
| O: | 2.16 in | H-Tap size: | 5/16 - 18 in |
| L: | 3.82 in | A: | 2.82 |
| D: | 1.72 | J: | 3.25 in |
| BF: | 0.41 | F: | 2 |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| AJ: | 5.88 | G: | 1 |
| I: | 2.61 in | LM: | 6.07 |
| B: | 3.8 | N: | 4 |
| T: | 0.75 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 1.333 |
| Input Keyway: | 1/8 X 1.44 in | Motor Frame Size: | 56 |
| Product Line: | OE Series | Ratio: | 80:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.88 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 0.750 in | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.121 |
| Assembly: | UFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 183 in/lbs |

