How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BF: | 0.28 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| I: | 2.61 in | G: | 1 |
| BD: | 3.88 | N: | 4 |
| O*: | 1.94 in | U: | 0.5 in |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| AK: | 3 | T: | 0.75 |
| A: | 2.82 | LM: | 5.63 |
| J: | 3.25 in | K: | 1.63 in |
| Center Distance (in): | 1.333 in | O: | 2.16 in |
| B: | 3.8 | F: | 2 |
| L: | 3.82 in | AJ: | 3.75 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.26 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Diameter (in): | 0.5 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OE Series |
| Center Distance (in): | 1.333 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Assembly: | UFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.88 | Output Diameter (in): | 0.750 in |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

