How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | A: | 2.82 |
| I: | 2.61 in | U: | 0.5 in |
| TAP Depth: | 0.5 in | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| BE: | 0.38 in | T: | 0.75 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| LM: | 5.63 | BD: | 3.88 |
| F: | 2 | AK: | 3 |
| G: | 1 | BF: | 0.28 |
| O*: | 1.94 in | D: | 1.72 |
| J: | 3.25 in | O: | 2.16 in |
| K: | 1.63 in | N: | 4 |
Technical Specifications
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.26 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Motor Frame Size: | 48 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 43.8 | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.88 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | UFC-2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

