How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.94 in | N: | 4 |
| T: | 0.75 | C: | 4.66 in |
| I: | 2.61 in | L: | 3.82 in |
| TAP Depth: | 0.5 in | O: | 2.16 in |
| BD: | 5.88 | A: | 2.82 |
| K: | 1.63 in | D: | 1.72 |
| U: | 0.5 in | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | F: | 2 |
| LM: | 6.07 | BF: | 0.41 |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| G: | 1 | B: | 3.8 |
| J: | 3.25 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 1.333 | Series: | OE Series |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Assembly: | UFC-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.084 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 To 250:1 |
| Series Code: | OE | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.88 |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

