How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | O*: | 1.94 in |
| TAP Depth: | 0.5 in | BD: | 5.88 |
| AK: | 4.5 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.16 in |
| B: | 3.8 | AJ: | 5.88 |
| L: | 3.82 in | K: | 1.63 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| F: | 2 | LM: | 6.07 |
| A: | 2.82 | G: | 1 |
| BE: | 0.38 in | BF: | 0.41 |
| J: | 3.25 in | N: | 4 |
| U: | 0.5 in | T: | 0.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/8 X 1.44 in | Series: | OE Series |
| Output Key: | 3/16 X 1.88 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 To 250:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.084 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

