How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | BD: | 5.88 |
| L: | 3.82 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | G: | 1 |
| K: | 1.63 in | T: | 0.75 |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| A: | 2.82 | B: | 3.8 |
| O: | 2.16 in | TAP Depth: | 0.5 in |
| F: | 2 | I: | 2.61 in |
| C: | 4.66 in | O*: | 1.94 in |
| LM: | 6.07 | U: | 0.5 in |
| AK: | 4.5 | N: | 4 |
| D: | 1.72 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 15:1 | Center Distance (in): | 1.333 |
| Input HP @ 1750 RPM: | 0.551 | Housing Material: | Cast Iron |
| Series: | OE Series | Service Factor: | 1 |
| Assembly: | UFC-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.88 | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Input Keyway: | 1/8 X 1.44 in |
| Input Diameter (in): | 0.5 in | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

