How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | T: | 0.75 |
| LM: | 6.07 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | O*: | 1.94 in |
| F: | 2 | A: | 2.82 |
| B: | 3.8 | TAP Depth: | 0.5 in |
| G: | 1 | N: | 4 |
| AK: | 4.5 | K: | 1.63 in |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| O: | 2.16 in | BE: | 0.38 in |
| D: | 1.72 | BF: | 0.41 |
| J: | 3.25 in | BD: | 5.88 |
| I: | 2.61 in | C: | 4.66 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Series Code: | OE |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.88 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Assembly: | UFC-2 | Shaft Seal Material: | Viton |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.333 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.551 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

