How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| T: | 0.75 | TAP Depth: | 0.5 in |
| B: | 3.8 | U: | 0.5 in |
| BE: | 0.38 in | AJ: | 5.88 |
| O*: | 1.94 in | J: | 3.25 in |
| BD: | 5.88 | A: | 2.82 |
| LM: | 6.07 | BF: | 0.41 |
| F: | 2 | O: | 2.16 in |
| G: | 1 | D: | 1.72 |
| AK: | 4.5 | L: | 3.82 in |
| N: | 4 | K: | 1.63 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | Series: | OE Series |
| Service Factor: | 1 | Product Line: | OE Series |
| Assembly: | UFC-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.437 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

